My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Cables for moving applications: chainflex®

Shop

chainflex® cables from igus® in the online shop

I am familiar with the chainflex cables from igus and know the required properties and bend radii of my cables.

Online shop

Tools

Configurators for chainflex® cables

I know the environmental variables of my application and would like to choose and configure my cables conveniently online.

Online tools

Knowledge

I am not sure which cables to choose and require further information regarding structure, shielding and so on.

More about chainflex cables

Tech up, Cost down

I would like to save costs and know the technical requirements of my cable. Now I want to find the most cost-effective cable.

Save costs with chainflex


 
The best price-performance ratio

Price check and guarantee for cables directly from the manufacturer

With chainflex cables from igus, you reduce your costs by up to 64.7%, with the same or longer service life. We give you our 36-month guarantee.Tech up, cost down ... it's our job!

Request a price comparison now!

igus® News 2020: chainflex® CASE – ship’n store by igus

Reduce costs in delivery, storage space & reordering

chainflex Case

Tech up:

  • The label with QR code on the product page makes re-ordering 60% faster.
  • Simple unreeling directly from the box
  • Simple storage – stack up to three boxes at the place of use
Cost down:
  • 84% more cost-effective shipment with UPS Standard
  • Delivery within 1-2 business days with UPS Standard
  • No storage system or drum unreeler necessary


Frequently asked questions


What are chainflex cables for motion?

Our cables meet all RoHS II and REACH requirements that are currently valid, as well as every standard in electromagnetic compatibility. They are certified according to UL, DNVGL, EAC, CTP and CE and are also approved and certified for use in systems according to EtherCAT, CC-Link, CC-Link IE Field, Profibus, Profinet  and Interbus.

A wide range of cable types with different jacket materials ensures a high reliability in energy chains. igus chainflex cables withstand various applications with tremendous speed and acceleration, long travels and most unfavourable surrounding conditions.


What advantages do our cables offer?

  • 25 years of experience - 36 months guarantee
  • Tested in our own laboratory spread over an area of 3,800 m², 125 test systems, over 800 running tests
  • The largest range with 1,354 cable types for data, bus and hybrid systems, control and drive
  • Configurable and predictable service life
  • Available from stock, from 1m length within 24 hours
  • Cables for any type of motion: horizontal, vertical, torsion, high speed 
  • Free samples available
  • 50% time reduction when stripping due to unique CFRIP technology



Sensor for a smart cable | isense CF.P

This sensor has an "affinity" for cables

For cables that run in an energy chain, a particularly intensive "look" is required: 

  • The CF.P sensor measures the tensile forces on the cables
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire
  • The CF.P sensor identifies maintenance that has been carried out incorrectly on the cables
  • Data is stored on an SD card and can be read out for analyses


Selected customer application examples


readycable

readycable® harnessed cables

Save process costs with ready-to-connect readycable for use in energy chains.

Ready-to-connect cables

readychain

readychain® ready-to-connect energy chains

Save up to 95 % assembly time with igus ready-to-install readychains.

Energy supply systems ready for connection

More information on chainflex cables

Tested on a floor area of 3,800 m²!

Two billion annual test cycles for guaranteed safety against failure.

chainflex catalogue

chainflex® works: worldwide No. 1 in terms of testing.
 


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h