After selection of your ZIP code, we designate the relevant staff to attend to you at once.
From control, motor, servo and measurement systems through to data and bus cables, igus® has developed a broad product range, which covers all cable types and guarantees reliable yet low-cost cables: chainflex® M. All cable ranges cost around 20-30% less than the series in the previous range.
up to 5 million double strokes guaranteed
All types now with UL/CSA & EAC/CTP
No cutting costs
No minimum order quantity
Now with even more choice
for flexible load requirements
PVC outer jacket
Lead free
Minimum bending radius: 12.5 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Lead free
Minimum bending radius: 12,5 x cable diameter
for flexible load requirements
iguPUR outer jacket
Oil-resistant
Minimum bending radius: 12,5 x cable diameter
for flexible load requirements
iguPUR outer jacket
Oil-resistant
Overall Shield
Minimum bending radius: 12,5 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
Available as Profibus-, Ethernet-, and Asi-Bus cable
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
chainflex® cables | chainflex® M | possible saving |
---|---|---|
CF130.15.12.UL | CF880.15.12 | 29,00% |
CF140.15.12.UL | CF881.15.12 | 23,73% |
CF5.15.12 | CF880.15.12 | 50,13% |
CF6.15.12 | CF881.15.12 | 54,78% |
CF77.UL.15.12.D | CF890.15.12 | 53,48% |
CF78.UL.15.12 | CF891.15.12 | 51,29% |
CF9.15.12 | CF880.15.12 | 82,59% |
CF10.15.12 | CF881.15.12 | 76,82% |
CF210.UL.15.15.02.01 | CF887.15.15.02.01 | 30,78% |
CF21.15.15.02.01.UL | CF887.15.15.02.01 | 51,07% |
CF27.15.15.02.01.D | CF897.15.15.02.01 | 56,62% |
CFBUS.001 | CF898.001 | 57,23% |
CFBUS.PVC.001 | CF888.001 | 31,82% |
CFBUS.045 | CF888.045 | 73,76% |
CFBUS.045 | CF898.045 | 70,00% |
CFBUS.PVC.045 | CF888.045 | 33,63% |
CFBUS.PUR.045 | CF898.045 | 33,42% |
CF113.028.D | CF894.028 | 47,19% |
CF211.028 | CF884.028 | 30,02% |
... No minimum order quantity, 1040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)