After selection of your ZIP code, we designate the relevant staff to attend to you at once.
iglidur PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on metal rollers or balls but on maintenance-free sliding elements made of the proven tribologically optimised iglidur materials in combination with rings made of lightweight anodised aluminium or stainless steel. iglidur materials can be employed universally and enable use in applications involving high temperatures, moisture or contact with chemicals as well as in the food industry.
I am familiar with igus products and would like to see the selection of PRT slewing ring bearings in the online shop or immediately place an order.
I need more information on variants of slewing ring bearings or would like to know what the advantages of PRT slewing ring bearings from igus are.
I know the ambient variables of my application and would like to configure my PRT slewing ring bearing online.
I am not sure which PRT slewing ring bearing is most suitable for my application and would like a personal consultation.
The interactive sculpture, Kempelen’s Owls, will feature two Texas great-horned owls, each standing 3 metres tall and perched atop dodecahedrons. Lubrication-free and maintenance-free slewing rings from igus provide a surprise for visitors to the cultivated landscape in Texas, USA.
In a great variety of industries, polymer slewing ring are used to technically refine solutions and save costs.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h