After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The new CRM rotary module is lighter and more compact than static guide troughs. It allows a rotation angle of up to 6480 ° and requires minimal installation space. Various types of cable (power, signal, FOC, pneumatic, oils) can be guided. Rotary unions that are inflexible and susceptible to faults are eliminated, allowing a simple, ready-to-install unit.
Potential application areas:
Part No. | Cable diameter | Angle of rotation | Necessary rotary module cable length |
---|---|---|---|
CRM.250.08.01 | 5mm - 8mm | 6480° | 4,5m |
CRM.250.11.01 | 8mm - 11mm | 4320° | 3,3m |
CRM.250.15.01 | 11mm - 15mm | 2160° | 2,4m |
In its test laboratory, which is the largest in the industry, igus compared the CRM rotary module and twisterband. The two series were evaluated with regard to their clearance height given the same rotation angle (6480°)
The results showed that, given the same rotation angle (6480 ), the CRM rotary module requires a lower clearance height that the twisterband. The rotary module's clearance height is approx. 99mm, while the TB12 twisterband's is approx. 260 mm.
The igus® 540° rotary module is used in the interior of the bridge bearing to realise pivoting movements.
Here you will find an overview of further successful examples of our customers.
Various systems for rotary and spiral movements can be selected, and properties such as modularity and versatility and a high degree of stability ensure dependability.
Quickly configure rotary modules. Download CAD models for a wide variety of systems.
Discover here further e-chains novelties 2020 for different applications.
Ten valuable trips for the correct guide trough for circular modules, should you want to design them yourself. Avoid mistakes that reduce the service life of your plant or might even cause downtime.
From the contents:
- Plan guide sheets correctly
- Tips on laying cables
- Limit maximum rotation angle
- Generate CAD data for troughs and entire modules
Download 10 tips now free of charge. We will be happy to assist you in person at any time.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h