After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Clean, quiet and light - these are the most important features at the centre of the production of furniture and furnishings. This alone creates great demand for components from motion plastics specialist igus in the furniture industry. But the lubrication-free, high-performance polymers can do even more: they glide smoothly with little effort and remain maintenance-free over their entire service life. Thanks to the dry operation, there is no danger of neighbouring materials such as textile covers, leather or wood being soiled. Plain bearing solutions and energy supplies with flexible cables are deployed everywhere there is movement. Whether hidden or visible, in soft opening table drawers or in flexible sofa arrangements with a variety of seat settings, in kitchen cabinets, in the bathroom or garden – igus product solutions prove their worth day after day in the roughest of industrial applications and have received the iF Design Award several times.
Lubrication-free and low-maintenance
Quiet operation and smooth sliding
Wide range of sizes and designs
Cost-effective
Easy assembly
Available from stock
▲ Tech up
Lubrication-free, corrosion-resistant, quiet
64% weight savings compared to drylin NT-35
Fast assembly in seconds
Cost-effective production in injection moulding
▲ Tech up
Up to four times quieter than metallic bearings due to igus high-performance polymers
Cost-effective zinc die-cast housing
Roller bearings without lubrication
▲ Tech up
Timeless design and flexible fitting
Easy to lengthen and shorten
Save installation time and cost with tool-free filling due to "easy" design
▲ Tech up
Repeatable defined location points
Around 20% more cost-effective than PRT-01 series
Ready-to-install solution, no need to build it yourself
More than 55 materials
More than 15,000 parts from stock
Individual solutions with no minimum order quantity
Compensation for misalignment
Corrosion-free, easy to clean
Resistant to high loads
Suitable for high loads
Lowest coefficients of friction
Maintenance-free
iglidur plain bearings make it possible to fold out the storage spaces of this designer table, both lubrication and maintenance-free.
This mirror becomes a real eye-catcher with its gesture control. Thanks to a drylin linear guide, it can be pushed open and closed, lubrication and maintenance-free.
The triflex TRE system from igus provides safe cable guidance and blends into the surroundings in the best possible way.
With office or home furnishings it is vital for rotating or linear movements to take place in an especially quiet, smooth and homogenous way. The design is the deciding factor and technical components must be optimally integrated.
The modern kitchen combines innovative technology with contemporary design. All movements should be easy and quiet, all bearing points durable and resistant, all elements 100% lubrication and maintenance-free. igus products fulfil the high technical requirements whilst saving costs.