After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Vibrations, low temperature, heat, dirt: igus products offer excellent performance Construction machinery has to withstand very tough working conditions and needs to work reliably even in bad weather. igus makes this possible with its energy chains and polymer plain bearings that are characterised by their outstanding resilience and long service life. The product range includes energy chains for cable protection and guidance, e.g. when cables are used for work platforms, telescopic forklifts or drilling machines. chainflex cables that are resistant to UV radiation as well as low temperatures are designed for highly dynamic continuous motion. Maintenance-free and lubrication-free polymer plain bearings used wherever there are high loads, e.g. in excavators, wheeled loaders and telescopic forklifts. More than 20,000 customers worldwide place their trust in polymer solutions tested under realistic conditions, and in the many years of experience accumulated and built on by igus.
▲ Tech up
Almost 50% lighter than a pure steel chain of comparable size
50% longer unsupported length than a comparable plastic e-chain
Easy installation: polymer outer links with flange for easy assembly of e-chain links
▲ Tech up
Protection against dust and dirt with felt seal
Ready-to-install solution
Lubrication-free and maintenance-free
High running performance
▲ Tech up
No sliding contacts, all media in a single system
Complete system with e-chain, moving arm and integrated strain relief
Costs 70% less than a comparable steel guide trough
▲ Tech up
Metallic housing and hence five times higher breaking strength than igumid G
No minimum order quantity, no tool costs for igus standard
Short delivery time
Curious about more innovations?Find the innovation overview and the virtual trade show stand here
Try our safe energy supply solutions and maintenance-free polymer plain bearings for the construction machinery industry now.
Resistant to shocks and vibration
Robust, low-noise, modular
Resistant to dirt, chemicals and high temperatures
Resistant to corrosion and UV radiation
For extremely heavy-duty applications
Low-temperature-flexible
Coolant resistant
UV-resistant
Outer jacket: TPE
Halogen-free
Reliable under heavy loads
Absolutely lubrication-free
Maintenance-free
Dirt resistant
Good price/performance ratio
No corrosion
igus replacement parts designed for guidance, transfer and bearing support on telescopic elevated work platforms, such as energy chains and cables as well as plastic plain bearings, linear bearings or sliding plates meet the stringent requirements for components that are subjected to continuous stress in outdoor applications.
Configure complete energy supply systems for short or long travels as well as for hanging applications. Enter the application and environmental parameters of your application and the energy chain configurator "e-chain expert" will suggest suitable solutions for your energy supply.
Problem-free movement in spite of dirt and moisture. 16 robust and lubrication-free plastic bearings from igus® were used.
Used in a tunnel drilling machine, energy chains of the E4 family that are resistant to vibration and insensitive to dirt.
Cost-effective e-chain® of the 15050 series guarantees the machine's operational safety, while reducing shutdown times and maintenance times to a minimum.
Reliable energy chains of the E2 family are used in the telescopic forklift. In energy chains, it is nearly always hydraulic hoses that are guided.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h