After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Humidity, dirt, swarf, heat and cold: these are just some of many environmental and weathering effects in which composting and waste incineration plants have to function reliably. For composting, fail-safe components are indispensable to ensure that the complicated, self-contained composting process is not disturbed. The aim is to produce high-quality compost from biodegradable waste so that it can be used as a fully effective fertiliser in gardening and farming. In heavy-duty areas, steel systems are increasingly being replaced with igus products due to their exceptional suitability.
▲ Tech up
Path measurement system for connection to the position-dependent push/pull measuring system EC. PR
Usable as a primary trolley positioning system
Savings on average of four person days of assembly time as no second measuring system is required
▲ Tech up
Integrated LTE modem transmits abrasion and movement data directly to the cloud
Maintenance recommendations on the web dashboard, via e-mail or SMS
Avoidance of unplanned plant downtime
No additional hardware needed in the switch cabinet
▲ Tech up
The label with QR code for the product page makes re-ordering 60% faster
Simple unreeling directly from the box
84% more cost-effective with standard shipment
Delivery within one to two business days with standard delivery
Configure complete energy supply systems for short or long travels as well as for hanging applications. Enter the application and environmental parameters of your application, and the energy chain configurator "e-chain expert" will suggest suitable solutions for your energy supply.
Rolling energy supply systems from igus® withstand heat, dirt, humidity and other harsh environmental factors in this composting plant.
In this waste incineration plant, a rol e-chain® from igus® with a travel of 90 metres ensures problem-free operation.
In these Mannheim crane factories, thermal processing takes place, whereby a large amount of dust is produced. igus® rol e-chains® used for trolley and crane movement do their job faultlessly.
Here, you can find out why chainflex® cables are extremely durable and fail-safe.
Save time and money on installation and maintenance of your energy chain systems!
We can provide you with advice and offer tailor-made custom solutions for your applications!
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h