My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Thrust washers

iglidur® thrust washers - maintenance-free and lubrication-free
Thrust washers are available from stock in a variety of dimensions. Further shapes and dimensions to your specifications can be manufactured from the iglidur® bar stock, both by injection moulding and mechanical processing.
 

Products

Filter

Core Requirements
Requirements

Number of products: 8

iglidur® G, thrust washer, mm
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
1.06 USD/Pc.
70 items, thereof ready for shipping:
63 in 24 hours
5 in 72 hours
To the product page
iglidur® J, thrust washer, mm
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
2.63 USD/Pc.
16 items, thereof ready for shipping:
14 in 24 hours
1 in 72 hours
To the product page
iglidur® W300, thrust washer, mm
The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
2.62 USD/Pc.
26 items, thereof ready for shipping:
24 in 24 hours
2 in 72 hours
To the product page
iglidur® X, thrust washer, mm
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
4.22 USD/Pc.
22 items, thereof ready for shipping:
22 in 24 hours
To the product page
iglidur® GLW, thrust washer, mm
  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
iglidur® Z, thrust washer, mm
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
6.25 USD/Pc.
14 items, thereof ready for shipping:
14 in 72 hours
To the product page
iglidur® Q, thrust washer, mm
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
3.34 USD/Pc.
4 items, thereof ready for shipping:
2 in 72 hours
To the product page
iglidur® SG03, thrust washer with felt seal, mm
  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • Most popular iglidur material worldwide
  • High wear resistance
Upon request
1 items, thereof ready for shipping:
1 in 24 - 48 hours
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h